IESNA:LM-63-2002
[TEST]P1437487
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7C-722-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 7xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.92A 350.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33639.1
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
4685.4 4714.1 4446.3 3920.4 3624.0 3595.3 3614.4 3690.9 3843.9 4044.7 4264.7 4714.1 5699.0 6903.8 8271.1 9609.8 10642.5 11445.7 
12421.0 13080.8 13434.6 13472.9 12679.2 11933.4 11292.7 10087.9 7620.9 5173.0 4130.8 2715.6 984.9 525.9 353.8 191.2 133.9 76.5 0.0 
4685.4 4723.6 4455.9 3939.5 3643.1 3604.9 3633.6 3710.1 3853.5 4073.4 4302.9 4723.6 5708.5 6951.6 8385.9 9638.5 10738.1 11675.2 
12516.7 13195.6 13635.4 13664.1 12794.0 12048.1 11350.1 10126.2 7764.3 5335.6 4130.8 2725.2 984.9 545.0 363.4 200.8 133.9 76.5 0.0 
4685.4 4714.1 4475.0 4016.0 3690.9 3643.1 3671.8 3757.9 3910.9 4149.9 4417.6 4800.1 5641.6 6942.0 8357.2 9772.4 11072.8 12162.9 
13205.1 14132.6 14658.6 14840.2 14620.3 13635.4 12794.0 11837.8 9332.5 6282.2 4455.9 3031.2 1329.1 640.7 430.3 286.9 219.9 124.3 0.0 
4685.4 4723.6 4522.8 4111.7 3786.6 3748.3 3757.9 3853.5 4035.2 4302.9 4666.3 5115.7 5727.6 6884.6 8338.1 9934.9 11397.9 12669.7 
13874.5 14916.7 15653.0 16121.5 16198.0 16064.2 15442.6 14323.9 13482.4 12124.6 9743.7 6186.6 2476.6 1023.1 631.1 411.2 296.4 
143.4 0.0 
4685.4 4742.8 4589.8 4331.6 3987.4 3920.4 3958.7 4073.4 4283.8 4618.4 5067.9 5632.0 6253.6 7123.7 8366.8 9954.0 11732.6 13348.6 
14562.9 15624.3 16418.0 16953.4 17374.2 17804.5 17967.0 17641.9 17106.4 16236.3 14170.9 10049.7 5316.5 2036.7 984.9 525.9 296.4 
143.4 0.0 
4685.4 4733.2 4656.7 4532.4 4322.0 4207.3 4283.8 4484.6 4733.2 5077.4 5603.3 6291.8 7104.6 7917.3 8959.6 10365.2 12057.7 13711.9 
15117.5 15901.6 16504.0 17125.6 17775.8 18626.8 19458.7 20099.3 20395.8 20520.1 18932.8 14438.6 8596.2 3499.7 1348.2 631.1 306.0 
133.9 0.0 
4685.4 4771.4 4742.8 4752.3 4752.3 4742.8 4819.3 5058.3 5412.1 5899.8 6502.2 7267.1 8166.0 9236.9 10460.8 11876.0 13042.6 14151.8 
15108.0 15959.0 16762.2 17565.4 18674.6 19860.3 20883.4 21237.2 20414.9 18818.0 16838.7 13731.0 8366.8 3270.2 1051.8 506.8 219.9 
66.9 0.0 
4685.4 4761.9 4800.1 4895.7 5048.7 5249.5 5565.1 5890.2 6330.0 6865.5 7573.1 8481.5 9542.9 10814.6 12220.2 13711.9 14916.7 15767.7 
16484.9 17259.4 18273.0 19420.4 20481.8 21208.5 20491.4 18971.0 17116.0 14715.9 11111.1 6425.7 3069.4 1568.2 879.7 516.3 325.1 
114.7 0.0 
4685.4 4761.9 4857.5 5020.1 5268.7 5622.5 6091.0 6655.2 7334.1 8079.9 8959.6 9992.3 11197.1 12612.3 14218.7 15710.4 16896.1 17861.8 
18617.2 19659.5 21026.9 22356.0 23130.5 22528.1 20969.5 19257.9 16819.6 12813.1 8137.3 4226.4 2294.9 1300.4 879.7 621.5 363.4 143.4 
0.0 
4685.4 4752.3 4847.9 5058.3 5345.2 5737.2 6253.6 6836.8 7601.8 8357.2 9294.3 10384.3 11742.1 13186.0 14916.7 16599.6 18091.3 19420.4 
20558.3 21935.2 23761.6 25224.6 25903.5 25062.0 23044.4 20261.9 16580.5 11579.6 6397.0 3260.6 1778.5 1109.2 745.8 506.8 315.5 162.6 
0.0 
4685.4 4714.1 4809.7 5029.6 5354.7 5775.5 6263.1 6942.0 7678.3 8491.1 9475.9 10585.1 11904.7 13339.0 15041.0 16790.9 18177.4 19382.2 
20319.3 21371.1 22700.2 23465.2 23398.2 21906.6 19353.5 16351.0 12860.9 8424.1 4513.3 2227.9 1348.2 841.5 564.2 325.1 219.9 95.6 0.0 
4685.4 4704.5 4781.0 4972.2 5259.1 5641.6 6110.1 6674.3 7381.9 8079.9 8883.1 9801.1 10852.9 12057.7 13425.1 14945.4 16331.9 17383.7 
18234.7 19124.0 19984.6 20195.0 19611.7 17689.7 15194.0 12430.6 9533.3 6167.5 3251.1 1682.9 1080.5 698.0 411.2 210.4 133.9 66.9 0.0 
4685.4 4675.8 4723.6 4857.5 5077.4 5383.4 5746.8 6167.5 6636.0 7161.9 7697.4 8309.4 9055.2 9887.1 10919.8 12105.5 13033.0 13778.9 
14075.3 14123.1 14008.3 13090.4 11350.1 8653.6 6138.8 4408.1 3165.0 2046.3 1195.3 784.1 525.9 353.8 219.9 114.7 57.4 19.1 0.0 
4685.4 4618.4 4551.5 4542.0 4561.1 4628.0 4694.9 4733.2 4781.0 4742.8 4628.0 4446.3 4312.5 4302.9 4522.8 4819.3 4867.1 4408.1 3681.4 
3002.5 2294.9 1682.9 1319.6 1051.8 851.0 688.5 535.5 401.6 296.4 219.9 162.6 114.7 76.5 38.2 9.6 9.6 0.0 
4685.4 4503.7 4302.9 4102.1 3910.9 3719.6 3471.0 3050.3 2514.8 2046.3 1845.5 1855.0 1979.3 2180.1 2333.1 2294.9 1960.2 1520.4 1128.3 908.4 
803.2 745.8 669.3 573.7 468.5 392.0 315.5 277.3 239.1 210.4 172.1 143.4 95.6 38.2 9.6 0.0 0.0 
4685.4 4446.3 4092.5 3710.1 3327.6 2859.0 2227.9 1625.5 1376.9 1329.1 1319.6 1319.6 1338.7 1367.4 1290.9 1042.3 784.1 659.8 583.3 516.3 478.1 
439.9 401.6 363.4 334.7 315.5 286.9 219.9 162.6 124.3 76.5 47.8 19.1 9.6 0.0 0.0 0.0 
4685.4 4369.8 3891.7 3365.8 2773.0 2084.5 1443.9 1243.1 1195.3 1137.9 1090.1 1051.8 1013.6 956.2 831.9 659.8 564.2 478.1 411.2 372.9 334.7 
315.5 286.9 277.3 248.6 219.9 191.2 162.6 124.3 86.1 66.9 38.2 19.1 0.0 0.0 0.0 0.0 
4685.4 4302.9 3690.9 3069.4 2342.7 1539.5 1252.6 1176.1 1118.8 1051.8 984.9 898.8 822.3 736.3 631.1 545.0 468.5 401.6 353.8 325.1 296.4 277.3 
258.2 239.1 219.9 200.8 172.1 133.9 114.7 95.6 66.9 38.2 9.6 0.0 0.0 0.0 0.0 
4685.4 4216.8 3576.2 2811.2 1969.8 1319.6 1204.8 1147.4 1080.5 1013.6 927.5 822.3 726.7 631.1 545.0 478.1 420.7 363.4 334.7 306.0 277.3 258.2 239.1 
219.9 191.2 172.1 143.4 114.7 95.6 76.5 47.8 19.1 0.0 0.0 0.0 0.0 0.0 
4685.4 4197.7 3480.6 2677.4 1702.0 1262.2 1195.3 1137.9 1070.9 994.4 898.8 803.2 698.0 602.4 516.3 449.4 401.6 353.8 315.5 286.9 258.2 239.1 210.4 
191.2 172.1 133.9 105.2 95.6 76.5 57.4 28.7 9.6 0.0 0.0 0.0 0.0 0.0 
4685.4 4188.2 3432.8 2562.6 1577.7 1252.6 1185.7 1128.3 1070.9 994.4 889.3 784.1 678.9 592.8 516.3 459.0 411.2 372.9 325.1 286.9 248.6 229.5 200.8 
181.7 153.0 105.2 76.5 66.9 47.8 28.7 19.1 0.0 0.0 0.0 0.0 0.0 0.0 
4685.4 4149.9 3423.2 2572.2 1568.2 1243.1 1185.7 1128.3 1061.4 984.9 889.3 784.1 688.5 602.4 525.9 468.5 420.7 372.9 325.1 286.9 248.6 229.5 200.8 
181.7 153.0 105.2 76.5 57.4 47.8 28.7 9.6 0.0 0.0 0.0 0.0 0.0 0.0 
